WARNING

Remove ELECTRICAL POWER prior to working on equipment.

All field wiring of the ZAM-180 is connected to the terminal blocks on the upper side of the ZAM-180.

The screw terminals can accommodate one 12-18 AWG (Ø 0,5mm-2,5mm²) or two 16-18 AWG, (Ø 0,5mm-1,0mm²).

To connect external wiring

Loosen the screw of the terminal by turning it counterclockwise.

Insert the wire into the side of the terminal block.

Tighten the screw of the terminal block by turning it clockwise.

Input Power Wiring

ZAM-180 Input Power Wiring

NOTES

  1. 14-18 AWG (Ø 1,0mm -1,5mm²)
  2. Not power limited.

Speaker Line Wiring

The configuration of the speaker lines is selectable between Class A, Class B, or 2 x Class B.

For U.S. installation only, reference to Power Limited is deemed Class 2 and reference to Power Limited 70V speaker circuits is deemed Class 3. Class 2 and Class 3 designations do not apply to Canadian installations. Please refer to the appropriate product installation instructions for further details.

Class A: The speaker line is looped back to the system. The end of line resistor (EOL) is connected directly at the ZAM-180 (CC-5/-2). In this configuration the line works during an open circuit condition by feeding it from both sides. In the short circuit condition, the speaker line is not functional.

ZAM-180 Class A Wiring

NOTES (Speaker Lines and Backup Amplifier)

  1. Use twisted pair or shielded twisted pair.
  2. Terminate shields at one end only.
  3. Supervised and not power limited.
  4. Positive or negative ground faults detected at <10k Ohms for terminals 9-12.

Class B: A configuration, where the end of line resistor is at the end of the speaker line. The ZAM-180 is capable of single Class B wiring if the unused speaker line is connected to an EOL.

ZAM-180 Class B Wiring

NOTES (Speaker Lines and Backup Amplifier)

  1. Use twisted pair or shielded twisted pair.
  2. Terminate shields at one end only.
  3. Supervised and not power limited.
  4. Positive or negative ground faults detected at <10k Ohms for terminals 9-10.

2x Class B: Both lines are used and have the end of line resistor at the end of the speaker line.

2x Class B Configuration

NOTES (Speaker Lines and Backup Amplifier)

  1. Use twisted pair or shielded twisted pair.
  2. Terminate shields at one end only.
  3. Supervised and not power limited.
  4. Positive or negative ground faults detected at <10k ohms for terminals 9-12.