The ZAM-180 takes one sub-address on the DAC-NET. To configure the CAN address use the two rotary-switches on the front panel (refer to Figure 2).

Remove screws as shown in Figure 3 on the left and the right side of the ZAM-180 housing and remove the front plate.

Position Of The Securing Screws

For setting the speaker line voltage and the low frequency cutoff see Figure 4.

Position Of Connectors And Jumpers For Setting The Speaker line Voltage And The Low Frequency Cutoff

Setting the Speaker Line Voltage

The amplifier supervision has to be configured for the appropriate line voltage, too. Amplifier supervision is configured with jumpers on header X28.

Speaker Line Voltage 70V

Plug in the coded connector in the position marked 70 V. and set Jumper X28 position 2-3.

Jumper Position 70V

Speaker Line Voltage 25V

Plug in the coded connector in the position marked 25 V. There is No jumper on X28.

Jumper Position 25V

Setting the low frequency cutoff

Low frequency cutoff can be set for 240Hz or 110Hz. This setting acts on both local audio input and on all digital channels.

Setting for 240 Hz protects small speakers from being overload with bass impulses. Speech intelligibility may be improved. This setting is not recommended for higher quality music reproduction.

For 520 Hz low frequency usage, use the 110 Hz setting.

110Hz: Set no jumper on X21

Jumper Position 110 Hz

240Hz: For 240Hz low frequency cut-off two jumpers have to be set.

Never set only one jumper.

Jumper Position 240 Hz

After having done these pre-installations install the front plate and secure it again.