Installation Instructions for North America

The Model ZAM-180 from Siemens Industry, Inc. is a CAN data bus module that contains two speaker zones and one audio amplifier, capable of operating at 25 (150W) or 70 (180W) VRMS.

The two speaker zones can be wired and operate as either a single Class A zone or a single Class B zone or as two Class B zones independently protected to provide split zone or interleaved speaker zones.

The ZAM-180 can also be used as a backup amplifier to serve as a backup for other ZAM-180 amplifiers in a 1 to 1 backup or 1 to many backup.

The ZAM-180 mounts at the back of the enclosure of the system and occupies ΒΌ of the total space of the Mounting Plate.

ZAM-180

Features

ZAM-180 features are as follows:

  • Digital (Class D) audio power amplifier with 180W RMS output power
  • Overall efficiency about 80% under full load
  • Amplifier is supervised for functionality
  • Amplifier is protected against open, short circuit, over current and over modulation
  • Speaker lines are supervised for open, short circuit and ground fault
  • The ZAM-180 is micro controller controlled
  • A FPGA controls the digital audio data stream (ASI Bus) transmitted by the DAC-NET
  • SW update via PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular)