Relay: type, contact

Monostable, NO contact

Contact rating

Switching voltage

AC 24…230 V (-20%, +10%)

Nominal current (res. / ind.)

Max. AC 4 A / 3 A (cosφ 0.6)

Switching current at AC 19 V

Min. AC 30 mA

Connecting indicator lamps to relay output