Power distribution - Data Sheet - POL955.00/STD
POL955.00/XXX Climatix I/O extension module with 14 I/Os Data Sheet
Product Family
Climatix
Content Language
English
Content Type
,Technical Manual,Technical Manual,"Technical manual, complete" > Data Sheet for Product
Document No
CB2N3262en_05
Download ID
A6V10248796
Stock No.
S55663-J550-A100
Product No.
POL955.00/STD
Access level
Internet
File Type
html
Power distribution
Max. pass through current
3.4 A at AC 24V
3.66 A at DC 24 V