Operating voltage | AC 24 V ±20 %; DC 24 V ±10 % |
Frequency | 45…65 Hz |
Max. AC-Current consumption | 600 mA at AC 24 V |
Max. DC-Current consumption | 340 mA at DC 24 V |
Connection | Peripheral bus |
Operating voltage | AC 24 V ±20 %; DC 24 V ±10 % |
Frequency | 45…65 Hz |
Max. AC-Current consumption | 600 mA at AC 24 V |
Max. DC-Current consumption | 340 mA at DC 24 V |
Connection | Peripheral bus |