Power supply

Ueff = AC 24 V ± 20%, fmain = 45...65 Hz

or U = DC 24 V ± 10%, no internal fuse

Bus termination selectable

(680 Ω / 120 Ω +1 nF / 680 Ω)

Solid wire

0.2…1.0 mm2

Stranded wire (twisted and with ferrule)

0.2…1.0 mm2

Cable lengths

Max. 30 m

Addressing

DIP switch 1…5

Termination

DIP switch 6