DC 0…10 V output | |
---|---|
Resolution | 11 mV |
Accuracy at 0 V | 66 mV |
Accuracy at 5 V | 95 mV |
Accuracy at 10 V | 124 mV |
Output current | 1 mA |
Connecting voltage output and offboard relays to analog output |
DC 0…10 V output | |
---|---|
Resolution | 11 mV |
Accuracy at 0 V | 66 mV |
Accuracy at 5 V | 95 mV |
Accuracy at 10 V | 124 mV |
Output current | 1 mA |
Connecting voltage output and offboard relays to analog output |