Configurable | By software |
Reference potential | Terminals ┴ |
Contact voltage | Max. DC 24 V (SELV) |
Over voltage protection | Up to 40 V |
Analog inputs (X1…X8)
Ni1000 | |
|---|---|
Sensor current | 1.4 mA |
Measure range | 788…1803 Ω |
Resolution | 0.1 K |
Accuracy within the range -50…150 °C | 0.5 K |
Pt1000 | |
|---|---|
Sensor current | 1.8 mA |
Measure range | 823…1479 Ω |
Resolution | 0.1 K |
Accuracy within the range -40…120 °C | 0.5 K |
NTC 10k (B25/85 = 3977K) | ||
|---|---|---|
Sensor current | 140 μA | |
Measure range | 173 Ω…688 kΩ | |
Temperature range | Accuracy | Resolution |
-50…-26 °C | 1 K | 0.2 K |
-25…74 °C | 0.5 K | 0.1 K |
75…99 °C | 1 K | 0.3 K |
100…124 °C | 3 K | 1.0 K |
125…150 °C | 6 K | 2.5 K |
NTC 100k (B25/85 = 3977K) | ||
|---|---|---|
Sensor current | 140 μA | |
Measure range | 1805 Ω…1330 kΩ | |
Temperature range | Accuracy | Resolution |
-25…-11 °C | 3 K | 0.2 K |
-10…9 °C | 1 K | 0.1 K |
10…99 °C | 0.5 K | 0.1 K |
100...150 °C | 1 K | 0.2 K |
0...2,500 Ω | |
|---|---|
Sensor current | 1.8 mA |
Resolution | 1 Ω |
Accuracy | 4 Ω |
|
Connecting a ratiometric sensor to universal I/Os Connecting NTC to universal I/Os |
Analog inputs (X1…X8)
DC 0...10 V input | |
|---|---|
Resolution | 1 mV |
Accuracy at 0 V | 2 mV |
Accuracy at 5 V | 25 mV |
Accuracy at 10 V | 50 mV |
Input resistance | 100 kΩ |
DC 0/4…20 mA input | |
|---|---|
Resolution | 1 μA |
Accuracy at 4 mA | 25 μA |
Accuracy at 12 mA | 70 μA |
Accuracy at 20 mA | 120 μA |
Impedance of DC 0/4…20 mA input | Typ. 450 Ω |
|
Voltage input DC 0…10 V Current input 4…20 mA |
Digital inputs (X1…X8) | |
|---|---|
0/1 digital signal (binary) | For potential-free contacts |
Sampling voltage / current | DC 24 V / 8 mA |
Contact resistance | Max. 200 Ω (closed) Min. 50 kΩ (open) |
Delay | 10 ms |
Pulse frequency | Max. 30 Hz |
|
Connecting floating contacts to universal I/O |
Analog outputs (X1…X8)
DC 0…10 V output | |
|---|---|
Resolution | 11 mV |
Accuracy at 0 V | 66 mV |
Accuracy at 5 V | 95 mV |
Accuracy at 10 V | 124 mV |
Output current | 1 mA (short-circuit-proof) |
DC 4…20 mA output | |
|---|---|
Resolution | 22 μA |
Accuracy at 4 mA | 150 μA |
Accuracy at 12 mA | 196 μA |
Accuracy at 20 mA | 243 μA |
|
Connecting voltage output and current output to universal I/O |