DIP switch
The extension module is equipped with a DIP switch to communicate with the controller. Switches 1, 2, 3, 4, and 5 are configurable to set the address, while switch 6 serves as peripheral bus termination. If the extension module works as the termination in the network, switch 6 must be set to ON.
The order of bit is from 5 to 1. The lowest bit is 5 while the highest bit is 1. Max. 31 addresses can be configured as follows:
No. | Schematics | No. | Schematics | No. | Schematics | No. | Schematics |
---|---|---|---|---|---|---|---|
1 | 9 | 17 | 25 | ||||
2 | 10 | 18 | 26 | ||||
3 | 11 | 19 | 27 | ||||
4 | 12 | 20 | 28 | ||||
5 | 13 | 21 | 29 | ||||
6 | 14 | 22 | 30 | ||||
7 | 15 | 23 | 31 | ||||
8 | 16 | 24 |
|
|
NOTICE
The same address of extension module must be set respectively in the application program of the controller. 0 cannot be set as the address.