Relay: type, contact

Monostable, NO contact

Contact rating

Switching voltage

AC 24 V…230 V

Nominal current (res. / ind.)

Max. AC 3 A/2 A (cosφ 0.6)

Switching current at AC 19 V

Min. AC 30 mA

Connecting control-lamps to relay output

WARNING

Do not mix SELV/PELV and line voltage on the same terminal. Use external protection for inductive load.