Operation (IEC 60721-3-3 class 3K5) | |
---|---|
Temperature | -40...70 °C |
Humidity | <90% r.h. (non-condensing) |
Atmospheric pressure | Min. 700 hPa, corresponding to Max. 3,000 m above sea level |
Transport (IEC 60721-3-2 class 2K3/2K4) | |
---|---|
Temperature | -40...70 °C |
Humidity | <95% r.h. (non-condensing) |
Atmospheric pressure | Min. 260 hPa, corresponding to Max. 10,000 m above sea level |