General Data | |
---|---|
Dimensions (w x h x d) | 45 x 110 x 75 mm |
Materials and Colors |
|
Weight excl. packaging | 134 g |
Power supply | |
---|---|
Power supply | Via system interface from controller DC 5 V (± 5 %), max. 400 mA |
M-Bus interface | |
---|---|
Terminal | 1 interface on terminal T1 |
Bus connection | CM+ / CM- |
Bus electronic | Galvanically isolated |
Bus cable | 2 wires, interchangeable |
Number of M-Bus devices | Without repeater, direct connection:
With external M-bus repeater:
|
Number of data points (binding) | Max. 200 data points can be integrated over the M-Bus module to the controller |
Tool for M-Bus mapping (more info: SCOPE tool online help) | SCOPE tool Configuration of the mapped M-Bus devices and their required data points (bindings) |
Manufacturer specific data structures | Manufacturer specific data structures (VIF = 7Fh or FFh) can be mapped to the Climatix controller. |
User definable VIF's in plain ASCII-String | User definable VIF’s in plain ASCII-String (VIF = 7Ch or FCh) cannot be mapped to the Climatix controller. |
Readout selection of all VIF's | Readout selctions of all VIF’s (VIF = 7Eh or FEh) cannot be mapped to the Climatix controller. |
Extension indicator FBh or FDh | The extension indicators FBh and FDh are supported, therefore in electrical meters, additional values can be integrated as well as the total energy and power values. |
Baud rate | 300 / 600 / 1200 / 2400 / 4800 / 9600 baud |
Type of addressing | Primary addressing using the addresses from 1 to 250 is supported and secondary addressing is fully supported. |
Terminal, wiring and interface | |
---|---|
Connection terminal | Equipped with plug: 1 Phoenix FKCT 2,5 /2-ST |
| For other types of plug (optional), refer to: |
Wiring | Solid wire: 0.5…2.5 mm2 Stranded wire (twisted or with ferrule): 0.5…1.5 mm2 |
COMM interface plug | Equipped with board-to-board: ZEC1,0/10-LPV-3,5 GY35AUC2CI1 |
Ambient conditions and protection classification | |
---|---|
Degree of protection of housing to EN 60529 | IP20 |
Climatic ambient conditions Transport as per EN 60721-3-2 |
Class 2K3 Temperature: -40...70 °C Humidity: <95 % r.h. Atmospheric pressure: Min. 260 hPa, corresponding to |
Operation as per EN 60721-3-3 | Class 3K7 Temperature: -40...70 °C Air humidity: <90% r.h. Atmospheric pressure: Min. 700 hPa, corresponding to |
Standards, directives and approvals | |
---|---|
Product standard | EN 60730-1 Automatic electronic controls for household and similar use. |
Electromagnetic compatibility | For residential, commercial, and industrial environments. |
EU conformity (CE) | CB1T3930xx |
RCM conformity | CB1T3909en_C1 |
Listings | UL916, UL873 http://database.ul.com/ CSA certification C22.2M205 http://www.csagroup.org |
EAC | Eurasian conformity |
Environmental compatibility | The product environmental declaration (CB1E3950_01en) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
| ACPEIP (China) |