| FDCI221 | FDCIO221 | ||
|---|---|---|---|---|
Operating voltage | DC 12…33 V | |||
Operating current (quiescent) | Max. 0.3 mA | Max. 0.4 mA | ||
Relay output (ohmic) | ‑ | AC 22 V, 2 A, max. 44 VA | ||
Line resistance (input) | Max. 20 Ω | |||
Operating temperature | -25…+70°C | |||
Storage temperature | -30…+75°C | |||
Air humidity, non-condensing | ≤95 % rel. | |||
Communication protocol | FDnet/C-NET | |||
Connection terminals | 0.2…2.5 mm² | |||
Color
|
~RAL 9010, pure white Transparent matt ~RAL 9010, pure white | |||
Protection category (IEC 60529)
|
IP30
IP65 | |||
Standards | EN 54-17, EN 54-18 | |||
Approvals
|
G209066 531h/01 3038448 |
G209067 531h/02 3038448 | ||
| MEDB00003UU | |||
System compatibility
|
FS20 FS720, FC360 | |||