Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDCI221 | Input module incl. 2 resistors, 2 mounting feet | S54312-F1-A1 | 0.060 |
FDCIO221 | Input/output module incl. 2 resistors, 2 mounting feet | S54312-F2-A1 | 0.066 |
Accessories for input module FDCI221, input/output module FDCIO221
Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDCH221 | Housing with cover, seal, and screws | S54312-F3-A1 | 0.282 |
– | Metal cable gland M20 x 1.5 | A5Q00004478 | 0.036 |
– | M20 metal counter nut | A5Q00004479 | 0.006 |
DBZ1190-AB | 0.5…2.5 mm2 (3‑pin) connection terminal | BPZ:4942340001 | 0.001 |
Replacement material for input module FDCI221, input/output module FDCIO221
Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDCM291 | Mounting foot | A5Q00003855 | 0.001 |