Remove all system power before installation, first battery, then AC. (To power up, connect the AC first, then the battery.)
Refer to Figure 5 for a typical wiring connection of Model SSD to the FireFinder-XLS/Desigo Fire Safety Modular/Cerberus PRO Modular System.
The wiring diagram in Figure 6 shows the connections from the SSD to the NIC-C and PSC-12 or PSC-12M. Refer to the NIC-C Installation Instructions, P/N 315-033240 and the PSC-12 Installation Instructions, P/N 315-033060 for additional wiring information.
NOTES:
- Compatible wire size: 14-18 AWG
- No EOLR required. S1-1has to be in the ON position if the SSD is at the end of a Style 4 network.
- Use twisted pair (Style 4/7) or twisted shielded pair (Style 4 only).
- Terminate shield at one end only.
- Power Limited to NFPA 70 per NEC 760.
- All wiring is power limited and supervised.
- For Style 7 networks the SSD must be installed in between two NIC-Cs.