The following components must be set prior to installing the SSD housing enclosure to the SSD mounting plate. Refer to Figure 4.
S1 Option Select DIP Switch:
- S1-SW1: Set to ON if the SSD is the end of the PAIR A wiring (Style 4 only)
- S1-SW2: Set to OFF: Not Used
- S1-SW3: Set to OFF: Not Used
- S1-SW4: Set to OFF: Not Used
If the SSD is located at the end of the wire (Style 4 only), add the terminating resistance to the communication wire by setting SW1 to the ON position.
S2, S3, S4 Network Address Switches: Set the three-digit HNET network address for the SSD using the three ten-position rotary switches located on the board. (See Figure 4.) Each of these addresses must be the same as the addresses assigned in the Zeus Programming Tool. The range of allowable addresses is from 001 to 251 (leading zeros must be used).
S11, Reset Switch: Momentarily Closed switch that when pressed will re-initialize the SSD operation.
R70 LCD Trimmer Adjustment (factory set): Turn to adjust the LCD contrast as required.
If the SSD fails, the TROUBLE LED will flash at a fast rate, the sounder will pulse and no push buttons will respond. The PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular) detects this failure as a non-responding module trouble condition.