The Model SSD/SSD-INTL from Siemens Industry, Inc., is an optional FireFinder module that displays the event status of a system remotely from the PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular). It has four 40-character alphanumeric LCD character lines, backlit upon status change or display toggling. This module is supervised by the main panel and also has LEDs and an optional sounder to indicate the status of the system. The SSD/SSD-INTL has the capability to store up to 1500 event messages and has pushbuttons to scroll through these events. Its display is independent from the display on the PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular).

The following items are supplied with the SSD/SSD-INTL:

  • SSD mounting plate (P/N 300-034289) with the SSD-TB interface board (P/N 515-034170)
  • 8-pin wiring interface cable (P/N 555-134347)
  • SSD housing (P/N 195-134170) with an SSD-main board (P/N 557-034170)
  • Overlay —The SSD has one overlay, the SSD-INTL has three overlays
    • SSD overlay (P/N 200-134290 in English)
    • SSD-INTL overlays (P/N 200-134754 in French, P/N 200-134755 in Spanish, P/N 200-134756 in Portuguese)
  • 4 screws to mount the housing to the mounting bracket (P/N 545-634442)

The SSD-INTL is used in applications where French, Spanish or Portuguese is the primary language. It is identical to the SSD in all other ways and will be referred to in the remainder of this document as SSD.