Electrical Specifications and Power Requirements

24V Back Plane Current

0

Screw Terminal 24V Current

75mA max. + 1mA per active LED

6.2V Back Plane Current

0

24V Standby Current

75mA max. + 1mA per active LED

Output Power

CAN Network Pair

8V peak to peak max.

75mA max.

(during msg transmission)

FMT Class B Riser Wiring

NOTES

  1. All wiring must be in accordance with NFPA 70 or local building codes.
  2. All output circuits are power limited to NFPA 70 and supervised.
  3. 100Ω max.
  4. Use twisted pair or shielded twisted pair.
  5. The FMT must be located at the end of the riser.
  6. Ground faults detected at 30KΩ or less.
FMT Class A Riser Wiring

NOTES

  1. All wiring must be in accordance with NFPA 70 or local building codes.
  2. All output circuits are power limited to NFPA 70 and supervised.
  3. 100Ω max.
  4. Use twisted pair or shielded twisted pair.
  5. The FMT must be located at the end of the riser.
  6. Ground faults detected at 30KΩ or less.
  7. The primary Class A FMT must be installed in a CAB1, CAB2 or CAB3.