Refer to Figure 5 for FMT Class B Riser Wiring and Figure 6 for FMT Class A Riser Wiring.
Remove all system power before installation, first battery then AC. (To power up, connect the AC first, then the battery.)
- Each FMT module is a node in the CAN bus.
- Each FMT connects through the CC-5/CC-2 CAN bus via a plug-in cable to the DAC-NET.
- Up to 99 CAN modules, in any combination, can be connected to the CAN bus of each DAC-NET.
- Each FMT module is shipped with one FMT-CABLE, P/N 555-134100.
- Cable connections are shown in the following table and in Figure 4.
Cable | Description | Part Number | Connection |
|---|---|---|---|
FMT-CABLE | CAN-CABLE 8 in., 6 wire | 555-134100 | Connected the FMT to the next CAN module. |
FMT-CABLE | CAN-CABLE 30 in., 6 wire | 599-634214 | Optional cable connects the FMT to the CC-5/CC-2 or to the next CAN module on next row. |
Audio Cable | AUDIO-CABLE 24 in., 10-pin, 6 wire | 555-134260 | Connects FMT module to an LVM or connects to a CC-5/CC-2 or PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular) for Class B riser wiring. For Class A riser wiring refer to the FMT-A-ADPT Installation Instructions, P/N 315-050338. NOTE: The audio cable (555-134260) must be replaced with the one shipped with this unit (6 wire) in the event this installation is an FMT replacement in an existing installation. |
The CAN bus requires a 120Ω resistance at each end of the loop. Refer to the DAC-NET Installation Instructions, P/N 315-035100 for details about CAN termination.