The FMT mounts to the rear of the inner door in the CAB-1, CAB-2, CAB-3 or REMBOX4 enclosures. Select the location of the FMT. It can be mounted on either side of the PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular), over the two mounting studs in the desired location. Secure the FMT to the inner door with the two nuts provided. (Refer to Figure 3.)
When selecting the location to mount the FMT, keep in mind that no modules or power supplies/extenders can be installed in the space on the CAB-MP directly behind the FMT.
A primary Class A FMT cannot be installed in a REMBOX 4.
CAN cable CCL (optional), a 30 inch long 6 wire cable, P/N 599-634214, or CAN cable, P/N 555-134100, an 8 inch long 6 wire cable connects the FMT to the next CAN module or to P3 on the CC-5/CC-2.
A 24 inch long 10 wire audio cable*, P/N 555-134260, connects the FMT to P4 or P5 on the LVM. If there is no LVM in the configuration, connect the audio cable to P4 on the CC-5/CC-2, or to JP6 on the PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular). (Refer to Figure 4.)
*FMT modules marked “Class A” (See Figure 2) must use the 6 wire version of this cable. Use of the 10 wire cable will result in an erroneous ground fault indication on the PSC-12 or PSC-12M.
Make sure that all cables seat fully into their connectors. Secure the cable in the back box using cable ties and the tie down points in the enclosure. The cable must have sufficient slack to allow the inner door to open fully without putting stress on the cable.