WARNING

Remove all system power before installation, first battery then AC. (To power up, connect the AC first, then the battery.)

Connecting The 24VDC Input

NOTES:

  1. 14-18 AWG.
  2. 2A max. input current.
  3. Supervised
  4. Refer to PSC-12 Installation Instructions, P/N 315-033060, the PSC- 12M Installation Instructions, Document ID A6V12021370, the PSX-12 Installation Instructions, P/N 315- 034120, or the PSX-12M Installation Instructions, Document ID A6V12021371, for connection to TB3 and ground fault detection impedance.
Connecting HNET/XNET At The End Of The Network (Style 4 and Style 7)
(HNET PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular),
FCM2041-U3 (Cerberus PRO Modular) Only For Style 7)

NOTES:

  1. No EOLR required.
  2. 18 AWG min., 14 AWG max.
  3. 2000 feet max. per pair.
  4. Use twisted pair (Style 4/7) or twisted shielded pair (Style 4 only).
  5. Power limited to NFPA 70 per NEC 760.
  6. Refer to NIC-C Installation Instructions, P/N 315- 033240 for connection of A and B pairs and ground fault detection impedance.
  7. Omit B pair for Style 4.
  8. All wiring supervised.
Connecting HNET/XNET In The Middle Of The Network (Style 4 and Style 7)

NOTES:

  1. No EOLR required.
  2. 18 AWG min., 14 AWG max.
  3. 2000 feet max. per pair between NIC-Cs.
  4. Use twisted pair (Style 4/7) or twisted shielded pair (Style 4 only).
  5. Power limited to NFPA 70 per NEC 760.
  6. Refer to NIC-C Installation Instructions, P/N 315- 033240 for connection of A and B pairs and ground fault detection impedance.
  7. Omit B pair for Style 4.
  8. All wiring supervised.
Connecting CAN At The End Of The Network

NOTES:

  1. 18 AWG min., 14 AWG max.
  2. 15 ohms max. for CAN network.
  3. Use twisted pair or twisted shielded pair.
  4. Power limited to NFPA 70 per NEC 760.
  5. Refer to NIC-C Installation Instructions, P/N 315- 033240 for connection of CAN–, CAN+.
  6. Only 1 SCM-8 shown. SCM- 8, LCM-8, FCM-6, OCM-16, SIM-16 all allowed.
  7. All field wiring supervised.
  8. Refer to PSC-12 Installation Instructions, P/N 315- 033060, or the PSC-12M Installation Instructions, Document ID A6V12021370, for ground fault detection impedance.
Connecting CAN In The Middle Of The Network

NOTES:

  1. 18 AWG min., 14 AWG max.
  2. 15 ohms max. for CAN network.
  3. Use twisted pair or twisted shielded pair.
  4. Power limited to NFPA 70 per NEC 760.
  5. Refer to NIC-C Installation Instructions, P/N 315- 033240 for connection of CAN–, CAN+.
  6. Only 1 SCM-8 shown. SCM-8, LCM-8, FCM-6, OCM-16, SIM-16 all allowed
  7. All field wiring supervised
  8. Refer to PSC-12 Installation Instructions, P/N 315- 033060, or the PSC-12M Installation Instructions, Document ID A6V12021370, for ground fault detection impedance.
Connecting The LVM and FMT

NOTES:

  1. 18 AWG min., 14 AWG max.
  2. 15 ohms max. per pair.
  3. Use twisted shielded pair for LVM microphone and monitor speaker.
  4. Use twisted pair or twisted shielded pair for phone.
  5. Power limited to NFPA 70 per NEC 760.
  6. Microphone and phone circuits are supervised.
  7. Monitor speaker is NOT supervised.
  8. Refer to LVM Installation Instructions, P/N 315-034090.
  9. Refer to FMT Installation Instructions, P/N 315-034100.
  10. No End Of Line devices required.
  11. Refer to the PSC-12 Installation Instructions, P/N 315-033060, or the PSC- 12M Installation Instructions, Document ID A6V12021370, for ground fault detection impedance.

The RNI mounts on studs in the rear of either the REMBOX2 or the REMBOX4. Four #8/32 nuts are provided with the RNI. (Refer to the REMBOX2/REMBOX4 Installation Instructions, P/N 315-033772.) For Global PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular) applications the RNI can also be installed in a CAB1/CAB2/CAB3 using mounting plate, RNI-CABBRKT, P/N 500-650062. (Refer to RNI-CAB-BRKT Installation Instructions, P/N 315-050062.) Install the RNI with the terminal blocks facing up to allow for easier connection of the field wiring.

Connecting PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-3 (Cerberus PRO Modular)

A 40 inch long 60 wire cable, P/N 555-133743 (shipped with the PMI/PMI-2/PMI-3 [XLS], FCM2041-U2 [Desigo Fire Safety Modular], FCM2041-U3 [Cerberus PRO Modular]), connects the RNI to the PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular). Connect one end of the cable to JP1 on the RNI and the other end of the cable to either JP3 on the Operator Interface (OI) or J2 on the PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular). Be sure that the PMI/PMI-2/PMI-3 (XLS), FCM2041-U2 (Desigo Fire Safety Modular), FCM2041-U3 (Cerberus PRO Modular) address agrees with the ZEUS configuration. Refer to the PMI Installation Instructions, P/N 315-033070, the PMI-2 Installation Instructions, P/N 315-050636, the PMI-3 Installation Instructions, Document ID A6V10446194, the FCM2041-U2 Installation Instructions, Document ID A6V11231623, or the FCM2041-U3 Installation Instructions, Document ID A6V11231630.

Connecting the Optional HTSW-1 Tamper Switch

Connect the HTSW-1 (required for UL1076) to P6 on the RNI using the connector supplied with HTSW-1. Refer to the REMBOX Installation Instructions, P/N 315-033772 and the HTSW-1 Installation Instructions, P/N 315-033350.

Connecting the LCM/SCM/FCM

Mount the LCM/SCM/FCM to the ID-MP (Refer to the LCM/SCM/FCM Installation Instructions, P/N 315-033040). Mount the ID-MP to the inner door of the REMBOX2/4.

Connecting the SSD-C-REM

Mount the SSD-C-REM to the inner door of the REMBOX2/4. Using the 8-wire cable supplied with the SSD-C-REM, connect the SSD-C-REM to P2 on the RNI.