Rotary Address Switches
Set the board address for each OCM-16 using both of the ten-position rotary switches located on the board (See Figure 2). Each of these addresses must be a sub-address of the NIC-C and must be the same as the addresses assigned in the Zeus Programming Tool.
S1/S2 LED, Incandescent/Relay Select Switches
- When LEDs are used, open corresponding dipswitches on S1 and S2 (Refer to OCM-16 Switches Table) to provide a current limiting resistor of 2.7K ohms to each LED.
- When incandescent lamps or relays are used, close corresponding dipswitches on S1 and S2 (Refer to OCM-16 Switches Table) to bypass the limiting resistors.
TB1 | S1 Switch | TB1 | S2 Switch |
|---|---|---|---|
1 | S1-1 | 9 | S2-1 |
2 | S1-2 | 10 | S2-2 |
3 | S1-3 | 11 | S2-3 |
4 | S1-4 | 12 | S2-4 |
5 | S1-5 | 13 | S2-5 |
6 | S1-6 | 14 | S2-6 |
7 | S1-7 | 15 | S2-7 |
8 | S1-8 | 16 | S2-8 |