The OCM-16 is mounted in an enclosure that is remotely located from the Main Panel. Communication between the OCM and the NIC-C is through the Control Area Network (CAN) bus. Each OCM-16 has two 10 position rotary switches that are used to set the board address on the CAN which is a sub-address of the NIC-C. The 16 outputs of the OCM-16 are controlled by messages received from the NIC-C over the CAN.

OCM-16 Output Control Module

A CAN message can activate any or all of the 16 outputs to drive LEDs, incandescent 24 Volt lamps or relays.

Whenever any of the outputs is activated, (LEDs, lamps or relays ON) the local audible (if installed) will sound until it is acknowledged by shorting position 19 and 20 on TB2. If the outputs are deactivated before the alarm (local audible) is acknowledged, the alarm (local audible) will cease to sound.

By shorting terminals 17 and 18, all LEDs or lamps will turn on to confirm that they are working and automatically will return to their normal state after a few seconds. Both the lamp test and local audible silence switch on multiple OCM-16s can be connected to a single switch, one for each function. A single audible can also be used with multiple OCM-16s.