(Refer to Figure 9.)

WARNING

Remove all system power before installation, first battery then AC. (To power up, connect the AC first, then the battery.)

  • Each FCM/LCM/SCM module is a node in the CAN bus.
  • Each FCM/LCM/SCM connects through the CC-5/CC-2 CAN bus via a plugin cable to the NIC or to another FCM/LCM/SCM module.
  • Up to 99 FCM/LCM/SCM modules, in any combination, can be connected to the CAN bus of each NIC.
  • Each FCM/LCM/SCM/CSB module is shipped with one CCS cable.
Typical Wiring for FCM-6, LCM-8, SCM-8 and CSB

Cable connections for FCM/LCM/SCM/CSB modules are shown in the following table and in Figure 10:

FCM/LCM/SCM/CSB Cable Connections

Cable

Description

Part Number

Connection

CCL

CAN-CABLE-Long 30 in., 6-conductor

599-634214

Connects from row to row (on door) for FCM/LCM/SCM/CSB modules. Also connects from P3 on CC-5/CC-2 to first FCM/LCM/SCM

CCS

CAN-CABLE-Short 5½ in., 6-conductor

555-133539

Connects FCM/LCM/SCM/CSB modules to FCM/LCM/SCM/CSB modules in a single row

Connecting Power For FCM-6, LCM-8, SCM-8 Modules Mounted In CAB Enclosures

The CAN bus requires a 120Ω resistance at each end of the loop. Refer to the NIC-C Installation Instructions, P/N 315-033240 for details about CAN termination.