The Models FCM-6, LCM-8 and SCM-8 from Siemens Industry, Inc., are similar in appearance and identical in installation.

Model FCM-6 Control Module (Figure 1) contains six sets of three pushbutton switches and their corresponding LEDs. The ON and AUTO switches both have one bi-color (red/green) LED while the OFF switch has one bi-color and one yellow LED. The functions of the switches and LEDs are programmed using the Zeus Tool (Refer to the Zeus Quick Start Guide, P/N 315-033875). All LEDs can be programmed ON, OFF, or FLASHING. The FCM is designed for general control requiring ON/OFF/AUTO operation.

FCM-6 Control Module

Model LCM-8 LED Control Module (Figure 2) contains eight pairs of LEDs. Each pair contains one bi-color (red/green) and one yellow LED. The functions of the LEDs are programmed using the Zeus Tool (Refer to the Zeus Quick Start Guide, P/N 315-033875). All LEDs can be programmed ON, OFF, or FLASHING. These LEDs are used for fire system status annunciation.

LCM-8 LED Control Module

Model SCM-8 Switch Control Module (Figure 3) contains eight switches and eight pairs of LEDs. Each pair contains one bi-color (red/green) and one yellow LED. The functions of the switches and LEDs are programmed using the Zeus Tool (Refer to the Zeus Quick Start Guide, P/N 315-033875). All LEDs can be programmed ON, OFF, or FLASHING. The SCM is used for manual control of the fire system.

SCM-8 Switch Control Module

The Model CSB CAN Sounder Board from Siemens Industry, Inc., (P/N 500-033130) is an optional module that can be ordered separately. It contains a sounder (buzzer) that can be used with the SCM-8 or FCM-6 to provide audible feedback to indicate that a switch closed properly and communication was successful. The CSB requires no programming.

CSB Sounder Board

All modules mount on an ID-MP mounting plate which is then mounted on the inner door of a CAB enclosure or the outer door of a REMBOX enclosure. The mounting plate can hold either 4 SCMs/LCMs or 2 FCMs or 1 FCM and 2 SCMs/LCMs