WARNING

Remove all system power before installation, first battery then AC. (To power up, connect the AC first, then the battery.)

The CC-5 and CC-2 mount at the back of the enclosure of the FireFinder-XLS/Desigo Fire Safety Modular/Cerberus PRO Modular system on the studs in the back box or on the optional Mounting Plate (CAB-MP). The Mounting Plate may be located either “IN” or “OUT” of the enclosure to perform this installation procedure. If the Mounting Plate is located “IN” the enclosure you will have to gain access to it by opening the enclosure Inner and Outer doors. If the Mounting Plate is located outside of the enclosure, place it in front of you so that the word “TOP” is at the top and away from you.

Each row of studs in the back box or each Mounting Plate can hold a maximum of two CC-5 card cages. There are three possible locations for mounting the CC-5.

  1. Flush left in the back box or on the Mounting Plate in positions 1-2.
  2. In the center of the row in the back box or on Mounting Plate in positions 2-3.
  3. Flush right in the back box or on the Mounting Plate in positions 3-4.

The CC-2 is most effectively used to add two more card slots in a row that already has one CC-5 and another 1-position module (i.e., PSC-12). It is best installed in a position adjacent to the CC-5.

When only one CC-5 card cage is to be installed, it is normally installed on the left side of a row in the back box or on the Mounting Plate.

There is a top and bottom to the Mounting Plate. The top is where the word “TOP” is stamped on the Mounting Plate. When the card cage is mounted correctly on the Mounting Plate it will be flush on the top, bottom, and left with the Mounting Plate and the two screw holes in the center of the card cage motherboard will be over threaded posts.

Location Of The CC-5 and CC-2 On The Optional CAB-MP
Mounting The CC-5 and CC-2 On The Optional CAB-MP
  1. Install four 10-32 screws in the threaded posts at the top left of Position 1, top right of Position 2, bottom left of Position 1, and the bottom right of Position 2 on the Mounting Plate. Screw each of the 10-32 screws into the threaded posts 5-6 turns. (Refer to Figure 3.)
  2. Place the card cage over the four screws on the Mounting Plate and slide it down or towards you to rest on the four screws. (Refer to Figure 4.) When the card cage is in the correct position it will be flush with the top, bottom, and left side of the Mounting Plate.
  3. Install the two 10-32 screws in the center of the card cage motherboard near the left and right edge.
  4. Tighten the six screws.