Features - Data Sheet - DXA.S04P1 - DXA.S04P1-B - DXA.S04P2 - DXA.S04P2-B
DXA.S04P1, DXA.S04P1-B, DXA.S04P2, DXA.S04P2-B Airflow Pressure Sensor Data Sheet
- Product Family
- APOGEE-Lab
- Desigo
- Content Language
- English
- Content Type
- Technical Documentation > Data Sheet for Product
- Document No
- A6V101063784_en--_e
- Download ID
- A6V101063803
- Stock No.
- S55376-C139
- S55376-C142
- S55376-C141
- S55376-C140
- Product No.
- DXA.S04P1
- DXA.S04P1-B
- DXA.S04P2
- DXA.S04P2-B
- Access level
- Internet
- File Type
- html
- md
Features- Rotary address switch
- Actuator connection terminal block
- SCOM communication
- Red and green LED status light
- Auto-zero function
- OVER-RANGE detection
- UNDER-RANGE detection
- DXA.S04P1 and DXA.S04P1-B: airflow sensing range 0…1” WC (250 pa)
- DXA.S04P2 and DXA.S04P2-B: airflow sensing range 0…2” WC (500 pa)