(NAC1 Class A) and Class B NAC3 and NAC4 (NAC2 Class A)
Notification appliance circuit supervised, and power limited. Maximum output current of any NAC, regardless of class, is 3A1.
Refer to the Compatible Notification Appliances document, P/N 315-096363, for the list of compatible NAC devices.
* EOL resistor must be connected for NAC(s) not used.
EOL resistance: 2.2K – 24K Ohms
X300
Pin | Designation | Description |
|---|---|---|
1 | NAC1_+ | Positive feed for notification appliances for NAC 1 Class A or CLASS B |
2 | NAC1_- | Return feed for notification appliances for |
3 | NAC2_+ | NAC 1 Class A or CLASS B; |
4 | NAC2_- | Positive feed for notification appliances for NAC Class A or NAC 2 Class B |
Admissible cable cross-section: 1 x 12…18 AWG or 2 x 16…18 AWG
X400
Pin | Designation | Description |
|---|---|---|
1 | NAC3_+ | Positive feed for notification appliances for NAC 2 Class A or NAC 3 CLASS B |
2 | NAC3_- | Return feed for notification appliances for |
3 | NAC4_+ | NAC 2 Class A or NAC 3 CLASS B; |
4 | NAC4_- | Positive feed for notification appliances for NAC 2 Class A or NAC 4 Class B |
Admissible cable cross-section: 1 x 12…18 AWG or 2 x 16…18 AWG
1Combined Total output between all on-board NACs, Class A Expansion Module NACs, and AUX is 9A for a FP2012-U1 and 6A for a FP2011-U1