All high voltage and non-power limited wiring must be kept separate from power limited wiring. A ¼” separation must be maintained with high voltage and non-power limited wiring running in separate conduit openings from power wiring. To avoid induced noise (transfer of electrical energy from one wire to another), keep input wiring isolated from high current output and power-limited wiring. Improper wiring installation may cause improper operation. Avoid pulling one multi-conductor cable for the entire system. Instead, separate high current input/output from low current.
Wiring within the cabinet should be routed around the perimeter of the cabinet. It should not cross the printed circuit board where it could induce noise into the sensitive microelectronics or pick up unwanted radio frequency interference noise from the switching power supply circuit.
If batteries larger than 18Ah are needed, an external battery box will be required. Route wires through Non-Power limited, knockout location A.
If batteries larger than 35Ah are needed, an external battery box will be required. Route wires through Non-Power limited, knockout location A.
Knockout Locations
A. Non-Power Limited - High Voltage (AC power)
B. Power Limited
C. Power Limited
D. Power Limited
E. Power Limited