- There are four power limited NAC outputs on the PAD-5-MB which have the following characteristics:
- NAC 1 through NAC 4 (Wiring configuration Class B or Class A).
- Wiring Class configured through the Fire Alarm Control Panel. Each NAC, whether Class B or A has a maximum output of 3A @ 24VDC.
- For Class A, the naming configuration is NAC 1 and NAC 2. There are only two outputs on the PAD-5-MB in Class A.
- For Class B wiring, there are 4 NAC circuits (1-4)
- All NACs provide Temporal 3, Temporal 4, March Time 120, 60, 30, 20 and Steady On bell/horn patterns and synchronization for strobes.
- All NACs can be configured as additional auxiliary outputs through the software configuration tool.
- All NACs can be configured through the configuration tool as shorting device inputs, i.e. for monitoring dry relay contact. Wiring is limited to Class B and these inputs can be configured as Supervisory, Status or Trouble inputs.
- All NACs are supervised for opens, shorts, and overcurrent.
- Each NAC has independent short circuit and transient protection.
- EOL values of 2.2K through 24K are acceptable and do not need configuring through the tool.
- Status LEDs for each of the NACs indicate if the specific output is in trouble, or was previously in trouble, in the case of an intermittent fault.
- There is one dedicated power limited auxiliary output that has the following characteristics:
- Auxiliary output is rated a maximum of 3A @ 24VDC
- Supervised for shorts
- Short circuit, overcurrent and transient protection
- Status LED indicates if output is in trouble, or was previously in trouble, in the case of an intermittent fault Integrated P2 loop circuitry for connection to Fire Panel device loop (P2) with isolation from short circuit capabilities.
- One supervised NAC Follower Input Circuit (supervised at the source, not supervised by the PAD-5-MB). Either a FACP, or a PAD-5-MB can be the driving sources, and the PAD-5-MB will follow the pattern. In order to maintain synchronization across multiple P2 cores, the NAC follower input must be used. The maximum combined number of PAD-5-MB and PAD-5-CLSA that can be connected and maintain synchronization is 32 on the same P2 loop.
- The PAD-5-MB has 1 address, and it is configured with the DPU. Make sure the DPU FW revision is at least Rev 09.01.0022, so that the PAD-5-MB and expansion boards are supported.
- The main board has connectors (X900, X901) that can support one of two available expansion boards:
- (PAD-5-CLSA) S54339-A6-A1 – NAC expansion card that provides four additional NAC circuits (NAC5-8). They have the same properties as the onboard NAC circuits. Programming its address is done via the DPU (Refer to the PAD-5-CLSA Installation Instructions for more details, Document ID A6V101030359). All configuring of the card is done through the configuration tool. The NACs can be configured as 4 Class B or 2 Class A, or any combination of A or B circuits. The NACs can be configured as auxiliary outputs through the software configuration tool. The NACs are rated 3A @ 24VDC.
- In addition, the NAC expansion card can be set for releasing applications and configured for sprinkler or extinguishing agents. Only NAC 5 and 6 can be used as two Class B releasing zones, or one Class A releasing zone.
- (PAD-5-CDC) S54339-A7-A1 – Conventional Zone Module that supports four Class A or Class B conventional detection zones.
- Compatibility with Desigo Fire Safety Modular and Cerberus PRO Modular FACP via the XDLC Card.
- Compatibility with the FC2025/FC2050/FV2025/FV2050, FC922/FC924/FV922/FV924 via the FCI2016-U1 and FCI2017-U1 Periphery Boards.
- Compatibility with the Cerberus PRO FC901 and Desigo Fire Safety FC2005 via the FCM901-U2/-U3 boards.
- Two different power supplies can be connected:
- Power Supply (170W) FP2011-U1 only for PAD-5-MB with a maximum loading of 6A, or Power Supply (300W) FP2012-U1 only for PAD-5-MB with a maximum loading of 9A.
The battery charger is capable of charging up to 100 Ah batteries at a maximum charging current of 6 A.
Power Supply (300W) FP2012-U1 must be used for batteries of 35 Ah, up to 100Ah.
Power Supply (170W) FP2011-U1 can be used for batteries 35 Ah or less.
Status LEDs indicate No Charge, Bulk Mode, Absorption Mode, or Float Mode.
The PAD-5-MB has a built-in battery-cut off set to 19.3V. This is not user configurable and cannot be disabled. If running on battery for an extended time, when the battery voltage reaches 19.3V, the PAD-5-MB will disconnect from batteries and power itself off. The P2, however, will still have limited communication because its power comes from the loop driver, not the PAD-5-MB.
The battery charger is temperature compensated, to help increase the life of the batteries. Because very hot environments can shorten the life of batteries, the panel is set to disable the charger if the temperature inside the box reaches 140ºF (60ºC). This is for safety and cannot be adjusted or disabled.
- Ground fault detected at <1kΩ to ground.
- Ground fault detection for all circuits except the NAC Follower Input circuit.
| PAD-5-MB | PAD-5-CLSA |
| ||||||
|---|---|---|---|---|---|---|---|---|---|
| X300 | X400 | X300 | X400 |
| ||||
NAC | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | EOL Required? |
Sync/coded pattern | X | X | X | X | X | X | X | X | Yes (2.2K – 24K) |
Auxiliary Power Output | X | X | X | X | X | X | X | X | NO |
Releasing |
|
|
|
| X | X |
|
| YES (REL-EOL) |
Shorting device input | X | X | X | X | X | X | X | X | YES (2.2K-24K) |