Typical Configuration

Enclosure Dimensions

Door Dimensions

Width: 16 inches

Width: 16 ½ inches

Length: 24 inches

Length: 24.6 inches

Height: 3 ½ inches

Height: 0.63 inches

CAUTION

It is recommended that the printed circuit boards be removed for any procedure that may cause dust, metal shavings, grease, or any such matter that may affect the circuit boards and/or parts. All field wiring and connections to the PAD-5-MB must be disconnected, and AC must be disconnected before removing fasteners and removing the board assembly from the enclosure.

Typical Configuration

  1. Enclosure, Model ENCL/DOOR PAD-5, P/N S54339-A9-A1 (Red), or P/N S54339-A8-A1 (Black)
  2. 170W Power Supply, Model FP2011-U1, P/N 500-450222 (Installation Instruction P/N 315-050222) or 300W Power Supply, Model FP2012-U1, P/N S54400-Z60-A1 (Document ID A6V10334250)
  3. PAD-5-MB, P/N S54339-A5-A1
  4. Max. Battery Size inside enclosure, 18AH Batteries, BP-61 P/N 175-387194
Typical Configuration
Optional Configuration

Enclosure Dimensions

Door Dimensions

Width: 16 inches

Width: 16 ½ inches

Length: 40 inches

Length: 40.6 inches

Height: 5 ½ inches

Height: 0.63 inches

Optional Configuration

  1. Enclosure, Model PAB2-ENCL-R, P/N S54339-A11-A1 (Red), or Model PAB2-ENCL, P/N S54339-A10-A1 (Black)
  2. Power Supply, Model FP2011-U1, P/N 500-450222 or Model FP2012-U1, P/N S54400-Z60-A1
  3. PAD-5-MB, P/N S54339-A5-A1
  4. Max. Battery Size inside enclosure, up to 35AH Batteries, BTX1, P/N 175-083897

Mounting the Enclosure

(For indoor use only in dry environments) The fire alarm control unit must be mounted in a properly accessible location as required by applicable codes. Any auxiliary battery box or other accessory not connected through a protective device or a circuit designed for remote connection must be within the same room and connected through electrical conduit. Installation is to be done only by qualified personnel who have thoroughly read and understood these instructions.
When mounting the enclosure on interior walls, use appropriate screw anchors in plaster. When mounting on concrete, especially when moisture is expected, first attach a piece of ¾-inch plywood to the concrete surface. Attach the PAD-5 enclosure to the plywood. Consult the installation instructions included with the enclosure for proper mounting.

When two (2) PAD-5-MBs are mounted in the same enclosure, it is customary to share the 1 battery set between the 2 PAD-5-MB. In this case, one of the PAD-5-MB must have its battery charger disabled. Refer to the fire alarm control panel to disable the charger. Disabling the charger can only be done this way.

NOTICE

If using both types of power supplies, FP2011-U1 and FP2012-U1, in the same enclosure, then disable the PAD-5-MB battery charger that is connected to the smaller power supply. If both power supplies are the same, then it does not matter which PAD-5-MB has its charger disabled.