LED | Color | Condition | Meaning |
|---|---|---|---|
H100 | Green | ON / OFF | 3.3 VDC active |
H500 and H501 | Green (H500) Red (H501) | See Meaning | H500 and H501 OFF – Batteries Not Charging H500 ON, H501 OFF – Float Charge H500 ON, H501 ON – Bulk Charge H500 OFF, H501 ON – Absorption Charge |
H601 | Yellow | OFF | NAC 1 (Class A or B) is in normal condition |
ON | NAC 1 (Class A or B) is in Trouble – See panel for event message | ||
Blinking | NAC 1 (Class A or B) has intermittent trouble (IN/OUT) | ||
OFF | NAC 2 (Class B) is in normal condition – See panel for event message | ||
H602 | Yellow | ON | NAC 2 (Class B) is in Trouble – See panel for event message |
Blinking | NAC 2 (Class B) has intermittent trouble (IN/OUT) | ||
OFF | NAC 3 Class B (NAC 2 Class A) is in normal condition – See panel for event message | ||
H603 | Yellow | ON | NAC 3 Class B (NAC 2 Class A) is in Trouble – See panel for event message |
Blinking | NAC 3 Class B (NAC 2 Class A)has intermittent trouble (IN/OUT) | ||
OFF | NAC 4 (Class B) is in normal condition – See panel for event message | ||
H604 | Yellow | ON | NAC 4 (Class B)is in Trouble – See panel for event message |
Blinking | NAC 4 (Class B)has intermittent trouble (IN/OUT) | ||
OFF | AUX is in normal condition | ||
H605 | Yellow | ON | AUX is in Trouble – See panel for event message |
Blinking | AUX has intermittent trouble (IN/OUT) –See panel for event message | ||
Blinking | Indicates main microprocessor is processing data | ||
H600 | Yellow | OFF | P2 - Normal condition |
H700 | Yellow | ON | P2 - Trouble Condition |
OFF | P2 – Pattern not Locatable? | ||
H701 | Green | ON | P2 – Pattern Locate? |