For optimized system performance, Siemens recommends the following tuning policies:
Siemens N4 Appliance Tuning Policy Recommendations. | ||
---|---|---|
Policy | Value | Notes |
Min Write Time | 0 minutes (default) | Applies to writable points. Specifies the minimum amount of time allowed between writes. Provides a method to throttle a rapidly-changing value so that only the last value is written. If this property value is 0 (default), this rule is disabled and all value changes attempt to write. |
Max Write Time | 0 minutes (default) | Applies to writable points. Specifies the maximum “wait time” before rewriting the value, in case nothing else triggers a write. Any write action resets this timer. If this property value is 0 (default), this rule is disabled (no timed rewrites). This is how often you want the station to take control over the BACnet device. |
Write on Start | False (default) | Applies to writable points. Determines behavior at station startup.
This setting allows the station to take control of the BACnet device when it first starts. Doing this can put a load on the station while it is trying to start by adding multiple write commands to the station. |
Write on Up | True (default) | Allows the station to take control when the device transitions from Down to Up. |
Write on Enable | True (default) | Allows the station to take control when the device transitions from Disabled to Enabled. |
Stale Time | 10 minutes | Confirms that the device is working properly, but raises awareness that a point has not been updated in a reasonable amount of time. |
UseCOV | False (true for the Siemens_COVPpolicy, false for the Siemens polled policies) | If set to True, and assigned points are under a BacnetDevice that supports the Subscribe COV service, any necessary updates (Niagara proxy subscriptions) are attempted using BACnet COV subscriptions to the device. If the subscription attempt succeeds, the Read Status property of the point’s BacnetProxyExt displays If the subscription attempt for a proxy point fails, normal polling is used and the Read Status property displays |
Use Confirmed COV | True (default) | If UseCOV is enabled (set to True) and assigned points are under a BacnetDevice that supports Confirmed COV notifications, any necessary updates (Niagara proxy subscriptions) are attempted using BACnet Confirmed COV subscriptions to the device. If UseCOV is not enabled (set to False), the value of this property is ignored (true for the Siemens_COVPpolicy, false for the Siemens polled policies). |
COV Subscription Lifetime | 15 minutes | The lifetime, in minutes, for which Niagara will subscribe for COV notifications, and then, if necessary, periodically re-subscribe. A value of zero means an indefinite lifetime, although this is not guaranteed to persist across resets of the server device. Note: Do not use zero in Siemens installations! If UseCov is set to False, the value of this property is ignored. |