BACnet PTECs

The BACnet Driver supports the following applications.

Application Number

Description

6600

Terminal Box (VAV) Cooling Only

6601

Terminal Box (VAV) Cooling or Heating

6602

Terminal Box (VAV) Electric Reheat or Baseboard Radiation

6603

Terminal Box (VAV) Hot Water Reheat

6604

Terminal Box (VAV) Series Fan and 3 Stage Electric Reheat

6605

Terminal Box (VAV) Series Fan with Hot Water Reheat

6606

Terminal Box (VAV) Parallel Fan and 3 Stage Electric Reheat

6607

Terminal Box (VAV) Parallel Fan with Hot Water Reheat

6620

Terminal Box (VAV) Cooling Only (short board)

6621

Terminal Box (VAV) Cooling or Heating (short board)

6622

Terminal Box (VAV) Electric Reheat or Baseboard Radiation (short board)

6623

Terminal Box (VAV) Hot Water Reheat (short board)

6624

Terminal Box (VAV) Series Fan and 3 Stage Electric Reheat (short board)

6625

Terminal Box (VAV) Series Fan with Hot Water Reheat (short board)

6626

Terminal Box (VAV) Parallel Fan and 3 Stage Electric Reheat (short board)

6627

Terminal Box (VAV) Parallel Fan with Hot Water Reheat (short board)

6640

Unit Conditioner VAV Pressure Dependent Cooling or Heating

6641

Unit Conditioner VAV Pressure Dependent with Hot Water Heat

6650

Unit Conditioner 2-Pipe Fan Coil Cooling or Heating

6651

Unit Conditioner Fan Coil Unit Cooling or Heating

6652

Unit Conditioner Fan Coil Unit 2-Stage Cooling & Electric Heat

6653

Unit Conditioner Fan Coil Unit 2-Stage Cooling & Hot Water Heat

6654

Unit Conditioner Fan Coil Unit Cooling and Electric Heat

BACnet ATECs

The BACnet Driver supports the following applications.

Application Number

Description

6630

VAV Cooling Only

6631

VAV Cooling and Heating

6632

VAV with Electric Heat or Baseboard Radiation

6633

VAV with Hot Water Heat

6634 & 6636

VAV Series Fan or Parallel Fan and Electric Heat

6635 & 6637

VAV Series Fan or Parallel Fan and Hot Water Reheat

RDYs

The BACnet Driver supports the following applications.

Application Number

Description

14900

Conventional – Up to 3 Heating/Cooling Stages

14901

Heat Pump – Up to 2 Heating/Cooling Stages

VFD and PM

The BACnet Driver supports the following applications.

Application Number

Description

N/A

BT300 Variable Frequency Drive (VFD) *

N/A

MD Series Power Meter *

*

BT300 and MD Series Energy Meters do not have applications, if used with a Siemens field panel, any unused application number from 10,000 through 11,999 can be used.

DXRE and DXRMs

The BACnet Driver supports the following applications.

Application Number

Description

14020

DXR2E/M12 VAV Cooling Only

14022

DXR2E/M12 VAV 2-Stage Electric Heat

14023

DXR2E/M12 VAV Hot Water Heating

14123

DXR2E/M12 VAV Hot Water and Supply Temp Control

14024

DXR2E/M12 VAV Series Fan with 2-Stage Electric Heat

14025

DXR2E/M12 VAV Series Fan with Hot Water Heat

14125

DXR2E/M12 VAV Series Fan with Hot Water Heat and Supply Temp Control

14026

DXR2E/M12 VAV Parallel Fan with 2-Stage Electric Heat

14027

DXR2E/M12 VAV Parallel Fan with Hot Water Heat

14127

DXR2E/M12 VAV Parallel Fan with Hot Water Heat and Supply Temp Control