Set device address with RMZ790 and RMZ791 operator units - Basic Documentation - RMK770-1

Communication via the KNX bus

Product Family
Synco
Product Group
Air conditioning controller
Content Language
English
Content Type
Basic Documentation
Status
Valid
Date
2013-04-08
Document No
CE1P3127en
Download ID
A6V10088170
Stock No.
BPZ:RMK770-1
Product No.
RMK770-1

Introduction

Synco bus devices with factory-set device address 255 do not transmit process values. However, these devices can be operated, and the device address can be set. Address range 1…253, excluding 150 reserved for OZW772 web server.

Setting procedure

Access to the basic communication settings is via the Password Level (symbol ). The device address is set via the "Basic settings" page on the "Device address" line. Proceed as follows:

Step 1

Main menu > Commissioning > Communication > Basic settings

Step 2

Turn the knob as required to access setting mode.

Step 3

In setting mode, set e.g. Device address=10 by rotating the knob as required.

Step 4

Press the knob to confirm the setting. An internal test to check for address conflicts is indicated by the hourglass symbol.

If no more basic settings are modified, the commissioning process must be finished (see Section 3.2.2).

Note

Device addresses can also be assigned to a device via ACS (see Section 5).