Geographical zone (apartment) - Basic Documentation - RMK770-1

Communication via the KNX bus

Product Family
Synco
Product Group
Air conditioning controller
Content Language
English
Content Type
Basic Documentation
Status
Valid
Date
2013-04-08
Document No
CE1P3127en
Download ID
A6V10088170
Stock No.
BPZ:RMK770-1
Product No.
RMK770-1

Definition

Geographical zone

The term "Geographical zone (apartment)" is specified by KNX and implies a building divided into geographical (physical) zones. However, in practice it is related to the operating strategy, which is defined as follows:

  • One "Geographical zone (apartment)" consists of a number of buildings or parts of buildings which are grouped together from an operational point of view and which obey the following criteria:
    - Same room operating mode.
    - Same room temperature (setpoint, actual value).
    Based on this definition, the "geographical zone (apartment)" might better be referred to as an "operating zone".

The "Geographical zone (apartment)" is used together with RM… controllers, RXB/RXL room controllers, RDG/RDF/RDU room thermostats, and QAW740 room unit.

Main menu > Commissioning > Communication > Room

RM…controllers

RM…B controllers

Geographical zone (apartment)

RM… default: 1

RM… B default: ----

Setting values: 1...126

Note

The "Room" operating page and some other operating pages for the RM… controllers (RMU7x0 and RMH769) differ from those for the RM…B controllers (series B devices).

Communication of the room temperature

Communication of the room temperature from the QAW740 to an RM… controller via "Geogr. zone 5":