EMC protection management - Basic Documentation - RMK770-1

Communication via the KNX bus

Product Family
Synco
Product Group
Air conditioning controller
Content Language
English
Content Type
Technical Documentation > Basic Documentation
Status
Valid
Date
2013-04-08
Document No
CE1P3127en
Download ID
A6V10088170
Stock No.
BPZ:RMK770-1
Product No.
RMK770-1
Access level
Internet
File Type
html

Buildings with computer centers require EMC protection management in addition to lightning and overvoltage protection.

If a KNX network is installed in a building of this type, it must be part of the EMC protection management. The EMC protection arrangements must be agreed in detail with the person responsible for EMC protection management.

Index

… 44

1

10BaseT 51

A

Abbreviations 7

Access levels 26

ACS790 software 33

Address devices with RMZ operator units 32

Address zones with RMZ operator units 46

Alarms and remote time adjustment 59

Application with zones 74

Area 0 11

Area line 0 11

Area/line address 11

Area/line couplers 14

Areas 1…15 11

Assign device names 30

B

Basic communication settings 35

Block all 54

Bus access method 6

Bus cable 6

Bus load number E 17

Bus topologies and distances 21

C

Cable length 22

Cat5 cable 51

Central bus power supply 20

Central communication units OZW77x 9

Change time and date 36

Changeover based on calendar 68

Changeover via analog input 67

Changeover via digital input 66

Clock time operation 35

Commissioning with RMZ operator units 26

Commissioning, points to check 25

Communication error 64

Communication of process values 40

Consumer 76

CSMA/CA 6

D

Data points 7

Default "----" in series B devices 42

Default values 28

Definition of terms 6

Design engineering procedure 15

Device address 13

Device address and device name 29

Device range Synco 700, Synco living, RXB/RXL, RDG, RDF, RDU 8

Device types 9

Devices with a bus power supply 17

Devices without bus power supply 18

DHCP server 60

Distributed bus power 17

Distributor 76

E

E-characteristic 17

EMC protection management 85

Engineering 15

Engineering large plants 60

Engineering with ACS 60

Engineering with ETS 61

Ethernet 10 Mbps 51

Ethernet cable, crossed 52

Ethernet cable, straight 52

F

Factory settings 28

Fault status message bus 63

Faults and errors, communication 63

Filter settings 54

Filtering, communication areas 56

Filtering, zone addresses 56

G

Geographical zone (apartment) 41

Geographical zone (room) 75

Geographical zone (subzone) 75

H

H/C changeover relay and fault status messages 69

Heating/cooling changeover 65

I

Individual address 12

IP address DHCP 60

IP address, manual 60

IP network administrator 51

IP router as area coupler 53

IP router as coupler to IP network 51

IP routers 14

IP routers to link worlds 53

IP settings with ACS 60

K

KNX bus 6

KNX configuration mode 10

KNX Logo 10

KNX network 11

KNX transmission medium 10

L

Large plants, engineering 60

Large plants, engineering and commissioning 47

Large plants, network topologies 48

Lightning protection 80

Lines 1…15 11

LTE filter table 54

LTE filtering settings 54

LTE telegrams 54

LTE telegrams via couplers and IP routers 57

LTE-Mode 6

M

Main lines 1…15 11

Multiple connections 52

N

Network address 12

Network with RX… room controllers 58

Normal (route) 54

Number of bus devices 16

O

OCI700 service interface 33

One-way communication 59

Overvoltage protection 83

P

Physical address 12

Point-to-point connection 52

Power consumption of bus devices 19

Power supply unit PSU 20

Predefined LTE filter table 55

Producer 76

Product markings 10

R

Read area, line and device address 29

Remote reset of fault 38

RMB795 central control unit as collector 58

Room control combination 70

Room thermostats RDx… 9

Route all 54

RXB/RXL room controllers 9

S

Service tool OCI700.1 33

Set time slave remotely 36

S-Mode 7

Specified distances 22

Subnetwork 12

Supply chains in buildings 76

Switch box 52

Switching Heating/cooling 65

Synco 700 RM…controllers 9

Synco bus devices 9

Synco zoning 39

System time 59

T

Time synchronization 59

Timer function QAW740 37

Two-way communication 59

U

Update process values 79

Z

Zone addresse with QAW740 46

Siemens Switzerland Ltd.

Sektor Infrastructure & Cities

Building Technologies Division

Gubelstrasse 22

6301 Zug

Switzerland

Tel. +41 41-724 24 24

© 2003-2013 Siemens Switzerland Ltd.
Subject to change