Device range - Basic Documentation - RMK770-1

Communication via the KNX bus

Product Family
Synco
Product Group
Air conditioning controller
Content Language
English
Content Type
Basic Documentation
Status
Valid
Date
2013-04-08
Document No
CE1P3127en
Download ID
A6V10088170
Stock No.
BPZ:RMK770-1
Product No.
RMK770-1

Introduction

The table below lists the devices in the Synco 700, Synco living, RXB/RXL, and RDG/RDF/RDU ranges which have a TP1 (wired) KNX interface.

These devices have a network address and can communicate via the KNX bus in LTE-Mode.

Note

The table does not list all devices of the range (e.g. Synco 700 extension modules RMZ78x are not listed).

Synco 700

Devices

Types

Data sheet

Universal controllers
For use in ventilation, air conditioning and chilled water systems as well as for primary plant with individual room control.


RMU710B
RMU720B
RMU730B




N3150

Heating controllers
For boiler and heating circuit controls, primary controllers, and district heating plants.



RMH760B

N3133

Boiler sequence controller
For multiple boiler systems with up to 6 boilers.


RMK770

N3132

Central control unit
For individual room control with RXB/RXL room controllers.


RMB795B

N3122

Switching and monitoring device
For HVAC and chilled water applications.


RMS705B

N3124

Bus operator unit
Access via KNX to Synco 700 devices and RXB/RXL room controllers.


RMZ792

N3113

Room unit
With setpoint adjustment, mode and timer buttons.


QAW740

N1633

Central communication units
For remote operation and monitoring of Synco devices in KNX networks
Central communication unit for up to 4, 10 or 64 Synco devices
Central communication unit for up to 250 Synco devices.




OZW771
OZW772

N3117
N5701

Synco living

Devices

Types

Data sheet

Central apartment unit
To manage one apartment. Heating/cooling/ventilation, control of lighting and blinds, door and window monitoring.

QAX903
QAX913

N2741
N2740

Synco RXB/RXL

Devices

Types

Data sheet

Room controllers
For fan-coil units with 3-speed fan control
For fan-coil units with 3-speed fan control and electric heating coil
For fan-coil units with 3-speed fan control
For fan-coil units with 3-speed fan control and electric heating coil
For fan-coil units with 3 analog outputs, DC 0...10 V
For fan-coil units with 3 analog outputs, DC 0...10 V
For chilled ceilings and radiators
For chilled ceilings and radiators

RXB21.1
RXB22.1
RXL21.1
RXL22.1
RXB39.1
RXL39.1
RXB24.1
RXL24.1

N3873

N3877

N3875
N3876
N3874
N3878

Synco RDG/RDF/RDU

Devices

Types

Data sheet

Communicating room thermostats
Fan coils, semi-flush mount
Variable air volume, semi-flush mount
Fan coils, wall mount
Variable air volume, wall mount

RDF...KNX
RDU341
RDG1..KN
RDG400KN

N3171
N3172
3191
3192

Service tool

Devices

Types

Data sheet

ACS790 software and service-interface
For Synco device commissioning and diagnostics.


OCI700.1


N5655

RMZ790 and RMZ791 operator units

In small plants in particular, the RMZ790/RMZ791 operator units (no bus devices) allow for commissioning of Synco 700 RM... controllers (e.g. set device address, see Section 4.2).

Devices

Types

Data sheet

Operator units
Plug-in unit for Synco 700 controllers
Also suitable for mounting away from controller, e.g. on control panel door.


RMZ790
RMZ791

N3111
N3112

Synco 100, Synco 200

The devices in the Synco 100 and Synco 200 ranges are non-communicating and are not dealt with in this document.