General (irrespective of the device) | |
---|---|
FDnet/C-NET operating voltage | DC 12…33 V |
Operating current FDnet/C-NET | Max. 0.75 mA |
Maximum current connection factor | 3 |
External power supply:
|
DC 18…32 V
Max. 2 A |
Inputs/outputs as:
|
110 series, MS9, Sigmacon, AlgoRex, Synova600, Synova300, Apollo Series 65 / Orbis or similar 32 20 V voltage reference diode or EOL22 (Ex) DC 24 V ±5 % / max. 1x 1.5 A or 2x 1 A (fuse on 24 V supply line and on output side) 3.3 kΩ / 680 Ω, 2.7 kΩ / 560 Ω, 3.3 kΩ |
Operating temperature | -25…+60 °C |
Storage temperature | -30…+65 °C |
Air humidity | ≤85 % rel. (no freezing or condensing at low temperature) |
Communication protocol | FDnet/C-NET |
Connections:
|
0.2…1.5 mm²
Plug-type connection, 3.5 mm jack socket |
Color:
|
~RAL 9010, pure white Transparent matt ~RAL 9010, pure white |
Protection category (IEC 60529):
|
IP30
IP65 |
Standards | EN 54‑17, EN 54‑18 |
Approvals:
|
G206054 531m/03 3029351 MEDB00003UU |
System compatibility:
|
FS20, AlgoRex, SIGMASYS FS720 |