Type | Designation | Order no. | Weight [kg] |
---|---|---|---|
FDCIO223 (ES ≥50) | Input/output module (transponder) incl. 2 20 V voltage reference diodes, 4 sets of terminating resistors, 2 mounting feet, 2 jumpers | S24218-B102-A1 | 0.126 |
Accessories for the input/output module (transponder) FDCIO223
Type | Designation | Order no. | Weight [kg] |
---|---|---|---|
FDCH221 | Housing with cover, seal, and screws | S54312-F3-A1 | 0.282 |
– | Metal cable gland M20 x 1.5 | A5Q00004478 | 0.036 |
– | M20 metal counter nut | A5Q00004479 | 0.006 |
DBZ1190-AB | 0.5…2.5 mm2 (3‑pin) connection terminal | BPZ:4942340001 | 0.001 |
TS35 (L = 122 mm) | U-rail TS35/7.5/122 | BPZ:5644780001 | 0.041 |
Replacement material for the input/output module (transponder) FDCIO223
Type | Designation | Order no. | Weight [kg] |
---|---|---|---|
FDCM291 | Mounting foot | A5Q00003855 | 0.001 |