| FDCL221 |
---|---|
Operating voltage | DC 12…33 V |
Operating current (quiescent) | 250 µA |
Operating temperature Operating temperature tested according to EN 54‑17 | -25…+70 °C -10…+55 °C |
Storage temperature | -30…+80 °C |
Air humidity, non-condensing | ≤95 % rel. |
Communication protocol | FDnet/C-NET |
Color | Transparent matt |
Protection category (IEC 60529) | IP44 |
Standards | EN 54-17 |
Approvals
|
G204030 531n/01 3029351 |
System compatibility
|
FS20, SIGMASYS, AlgoRex FS720, FC360 |