Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDCL221 | Line separator | A5Q00004011 | 0.038 |
Accessories for the line separator FDCL221
Type | Designation | Order number | Weight [kg] |
---|---|---|---|
TS35 (L = 122 mm) | U-rail TS35/7.5/122 | BPZ:5644780001 | 0.041 |
Type | Designation | Order number | Weight [kg] |
---|---|---|---|
FDCL221 | Line separator | A5Q00004011 | 0.038 |
Type | Designation | Order number | Weight [kg] |
---|---|---|---|
TS35 (L = 122 mm) | U-rail TS35/7.5/122 | BPZ:5644780001 | 0.041 |