Addressable detector base FDB221 / FDB221-AA

Function:

  • Detector base with stilts for fire detectors with addressable signal processing
  • 'Orange' connection terminals, 0.2…1.5 mm2 conductor cross-section
  • FDB221-AA also contains micro terminal DBZ1190-AA

Use:

  • For recess-mounted cable entry
  • For surface-mounted cable entry up to a cable diameter of 6 mm

Flat, addressable detector base FDB222

Function:

  • Flat detector base for fire detectors with addressable signal processing
  • 'Orange' connection terminals, 0.2…1.5 mm2 conductor cross-section

Use:

  • For flush mounting; only for recess-mounted cable entry

Sealing element FDBZ295

Function:

  • For improving the protection category. However, detectors can no longer be installed or removed using the detector exchanger.

Note: Cannot be used in conjunction with designation plate FDBZ291!

Base attachment FDB291

Function:

  • For routing surface-mounted cables larger than Ø 6 mm
  • Detector base is secured with a snap fastener

Designation plate FDBZ291

  • For labeling with the location address
  • Can only be used without detector base seal FDBZ295

Base attachment humid FDB293

  • For achieving a higher protection category
  • For mounting in wet or humid environments
  • Required when using detector heating unit FDBH291
  • Required when using protective cage DBZ1194 or EMC-protective cage FDBZ294
  • Mounted between detector base and ceiling
  • Detector base mounted quickly: The detector base simply clicks into place in base attachment humid FDB293.

Base attachment wet FDB295

  • Base attachment wet with additional integrated rubber seal for mounting in wet or humid environments
  • For achieving a higher protection category
  • For mounting in wet or humid environments
  • Required when using detector heating unit FDBH291
  • Required when using protective cage DBZ1194
  • Mounted between detector base and ceiling
  • Detector base mounted quickly: The detector base simply clicks into place in base attachment wet FDB295.

Designation plate DBZ1193A

  • For labeling with the location address
  • Can only be used with base attachment wet FDB295

Protective cage DBZ1194

  • To protect the point detector from damage
  • Can only be mounted in combination with the base attachment humid FDB293 or base attachment wet FDB295

DBZ1190-AA micro terminal and DBZ1190-AB connection terminal

  • Micro terminal DBZ1190-AA
    • Cable cross section up to max. 0.5 mm²
  • Connection terminal DBZ1190-AB
    • Cable cross section up to max. 2.5 mm²
    • For connecting two external alarm indicators or the cable shielding