Supply | FDS221-R, FDS221-W | FDSB291 | FDSB292 |
---|---|---|---|
Operating voltage | DC 12...33 V | DC 12...33 V | |
Operating current (quiescent)
| Max. 250 µA 3.5 mA | Max. 150 µA 1.2 mA | |
Sounds | 11 2 alarm levels 3 sound levels | 11 2 alarm levels 2 sound levels | 1 1 alarm level 1 sound level |
Sound level | 80…99 dB(A) | 78…90 dB(A) | 84 dB(A) |
Ext. Alarm indicator (AI) | 2 | 1 | |
Operating temperature | -25…+70 °C | -25…+70 °C (observe point detector data) | |
Storage temperature | -30…+75 °C | -30…+75 °C | |
Air humidity | ≤95 % rel. | ≤95 % rel. | |
Communication protocol | FDnet | FDnet | Collective |
Conductor cross-section on detector base | According to detector base | 0.2…1.5 mm2 | |
Color | ~RAL 3000 flame red ~RAL 9010, pure white | ~RAL 9010, pure white | |
Protection category (IEC 60529) with
|
Wall mounting with feed line from below → IP43, otherwise IP40 IP44 IP54 | IP43 - - - - | |
Standards | EN 54‑3, EN 54‑17 | EN 54‑3 | |
Approvals
|
G204073 531p 3029351 MEDB00003UV |
G204062 531u 3029351 MEDB00003UV | |
System compatibility FDnet | FS20, AlgoRex, SIGMASYS | FS20, AlgoRex, SIGMASYS | - |