FDSB291, FDSB292 | FDS221-X | |
|---|---|---|
Detector base | h | |
With base FDB221 | 52.5 mm | |
With base FDB222 | 47.5 mm | |
With base FDB221 and sealing element FDBZ295 | 55 mm | |
FDSB291, FDSB292 | FDS221-X | |
|---|---|---|
Detector base | h | |
With base FDB221 | 52.5 mm | |
With base FDB222 | 47.5 mm | |
With base FDB221 and sealing element FDBZ295 | 55 mm | |