Product data | |
|---|---|
|
Field of use | Refer to “Type summary“ |
Sensing element | Refer to “Type summary“ |
Time constant t63 | See “Type summary“ (referring to pipe surface) |
Measuring accuracy | See "Mode of operation" |
Measured medium | Water and other fluids |
Sensing type and output | Passive |
Electrical connection | |
|---|---|
|
Screw terminals for | Max. 1 x 2.5 mm2 |
Cable lead Pg 11 cable entry gland | Grommet for cable of 5.5...7.2 mm dia. Can be fitted |
Perm. cable lengths | See the controller data sheet |
Safety class and degree of protection | |
|---|---|
|
Protection class | III per EN 60730-1 |
Degree of protection of housing | IP42 per EN 60529 |
Materials | |
|---|---|
|
Housing base | PA-GF35 |
Housing cover Adjustable clamp-on band Packaging | ASA Luran S Stainless steel Cardboard |
Environmental conditions | |
|---|---|
|
Operation
|
|
Transportation
|
|
Standards and guidelines | |
|---|---|
|
Product standard | EN 60730-1 Automatic electronic controls for household and similar use |
EU conformity (CE) | See EU declaration of conformance *) |
UK conformity (UKCA) | See UK declaration of conformance *) |
Environmental compatibility | |
|---|---|
|
The product environmental declaration CE1E1701*) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Dimensions (weight) | |
|---|---|
|
Without packaging With packaging | 0.072 kg 0.083 kg |
Colors | |
|---|---|
|
Housing base | white (RAL 7001) |
Housing cover | light gray, RAL 7035 |
*) Documents can be downloaded at http://siemens.com/bt/download.